Quantity | Unit price |
---|---|
50 - 499 | $3.2041 |
500 - 2499 | $1.8309 |
2500 + | $1.7394 |
Colour | Black |
---|---|
Knob Material | Phenolic |
Mount Type | Threaded Stud |
Thread Material | Phenolic |
Knob Diameter | 14.0 mm |
Knob Diameter | 0.551 in |
Overall Height | 16.0 mm |
Overall Height | 0.63 in |
Stem Height | 16.0 mm |
Stem Height | 0.63 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Number of Lobes | 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue