Quantity | Unit price |
---|---|
50 - 499 | $1.242 |
500 - 2499 | $0.7097 |
2500 + | $0.6742 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Matt |
Knob Material | PA |
Mount Type | Threaded Stud |
Thread Material | Zinc Plated Steel |
Knob Diameter | 22.0 mm |
Knob Diameter | 0.866 in |
Knob Height | 12.0 mm |
Knob Height | 0.472 in |
Overall Height | 27.0 mm |
Overall Height | 1.063 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Knob Full Material | Polyamide 6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue