Quantity | Unit price |
---|---|
1 - 9 | $18.6668 |
10 - 49 | $10.6668 |
50 + | $10.1334 |
Colour | Black |
---|---|
Knob Material | PP |
Mount Type | Male |
Thread Material | Zinc Plated Steel |
Knob Diameter | 70.0 mm |
Knob Diameter | 2.756 in |
Knob Height | 21.5 mm |
Knob Height | 0.846 in |
Overall Height | 92.0 mm |
Overall Height | 3.622 in |
Stem Diameter | 24.0 mm |
Stem Diameter | 0.945 in |
Stem Height | 20.5 mm |
Stem Height | 0.807 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Number of Lobes | 34 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue