Quantity | Unit price |
---|---|
5 - 24 | $4.9524 |
25 - 49 | $2.8299 |
50 + | $2.6885 |
Colour | Black |
---|---|
Finish | Matt |
Knob Material | PA |
Mount Type | Male |
Thread Material | Zinc Plated Steel |
Knob Diameter | 25.0 mm |
Knob Diameter | 0.984 in |
Knob Height | 11.0 mm |
Knob Height | 0.433 in |
Overall Height | 44.0 mm |
Overall Height | 1.732 in |
Stem Diameter | 16.0 mm |
Stem Diameter | 0.63 in |
Stem Height | 8.0 mm |
Stem Height | 0.315 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Knob Full Material | Polyamide Based Technopolymer |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue