Quantity | Unit price |
---|---|
5 - 24 | $5.1995 |
25 - 49 | $2.9712 |
50 + | $2.8226 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Matt |
Knob Material | PA |
Mount Type | Male |
Thread Material | Zinc Plated Steel |
Knob Diameter | 20.0 mm |
Knob Diameter | 0.787 in |
Knob Height | 10.0 mm |
Knob Height | 0.394 in |
Overall Height | 32.0 mm |
Overall Height | 1.26 in |
Stem Diameter | 11.5 mm |
Stem Diameter | 0.453 in |
Stem Height | 6.0 mm |
Stem Height | 0.236 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Knob Full Material | Polyamide Based Technopolymer |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue