Menu Search

Grip Knob - Knob Diameter - 23.0 mm | 0.906 in ; Thread Size - M5 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

Item code:

KTSR-23M05F

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $3.2782
500 - 2499 $1.8732
2500 + $1.7795
Standard pack: 500

Order in multiple of 50

Total price

$163.91

50 x $3.2782

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Matt
Material PA
Mount Type Female
Knob Diameter 23.0 mm
Thread Length 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us