Menu Search

Flexible Pipe Cap - Inside Diameter 30.0 mm | 1.181 in ; PVC ; Red

Flexible Pipe Cap durable and flexible. Its high quality gloss finish makes it ideal for use in finished products, thread protectors, sealing against dust and moisture, colour coding of pipe ends and for masking during painting and plating operations. It withstands up to + 135°C. Red and made of PVC material.
Item code:

PT033-30R

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 9999 $0.745
10000 - 49999 $0.7077
50000 + $0.6723
Standard pack: 1000

Order in multiple of 2000

Total price

$1,490.00

2000 x $0.745

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Red
Full Material Polyvinyl Chloride
Inside Diameter 30.0 mm
Inside Height 30.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us