Menu Search

Flexible Pipe Cap - Inside Diameter 8.0 mm | 0.315 in ; PVC ; Red

Flexible Pipe Cap durable and flexible. Its high quality gloss finish makes it ideal for use in finished products, thread protectors, sealing against dust and moisture, colour coding of pipe ends and for masking during painting and plating operations. It withstands up to + 135°C. Red and made of PVC material.
Item code:

PT010-08R

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 9999 $0.106
10000 - 49999 $0.1007
50000 + $0.0957
Standard pack: 1000

Order in multiple of 5000

Total price

$212.00

2000 x $0.106

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Red
Full Material Polyvinyl Chloride
Inside Diameter 8.0 mm
Inside Height 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us