Menu Search

Flexible End Cap Inside Diameter - 23.0 mm | 0.906 in 34.5 mm | 1.358 in PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12714

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.545
1000 - 4999 $0.3114
5000 + $0.2958
Standard pack: 1000

Order in multiple of 100

Total price

$54.50

100 x $0.545

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride
Inside Diameter 23.0 mm
Inside Height 34.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us