Menu Search

Flexible End Cap Inside Diameter - 16.0 mm | 0.63 in 28.0 mm | 1.102 in Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

12237

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.3968
2500 - 12499 $0.2267
12500 + $0.2154
Standard pack: 2500

Order in multiple of 250

Total price

$99.20

250 x $0.3968

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Green
Full Material Vinyl
Inside Diameter 16.0 mm
Inside Height 28.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us