Quantity | Unit price |
---|---|
126 - 629 | $1.5673 |
630 - 3149 | $1.4889 |
3150 + | $1.4144 |
Impedance 25 MHz | 60 Ω |
---|---|
Impedance 100 MHz | 120 Ω |
Insert Length | 11.5 mm |
Insert Length | 0.453 in |
Overall Length | 16.0 mm |
Overall Length | 0.63 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Colour | Grey |
Full Material | A5 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue