Quantity | Unit price |
---|---|
72 - 359 | $2.2442 |
360 - 1799 | $2.132 |
1800 + | $2.0254 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Impedance 25 MHz | 95 Ω |
---|---|
Impedance 100 MHz | 195 Ω |
Insert Length | 40.0 mm |
Insert Length | 1.575 in |
Overall Length | 45.2 mm |
Overall Length | 1.78 in |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Colour | Grey |
Full Material | A5 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue