Menu Search

Ferrite Core - 21.0 mm | 0.827 in ; 12.0 mm | 0.472 in ; 12.0 mm | 0.472 in

This flat cable ferrite is made up of two cores. Ferrite cable cores lower signal noise that comes from power cables or signal lines, by absorbing high-frequency noise and blocking low-frequency noise.
Item code:

RFP3-16-12-A5

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
144 - 719 $6.4879
720 - 3599 $6.1636
3600 + $5.8554
Standard pack: 144

Order in multiple of 144

Total price

$934.26

144 x $6.4879

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Impedance 25 MHz 28 Ω
Impedance 100 MHz 90 Ω
Insert Length 21.0 mm
Overall Length 25.0 mm
Overall Width 12.0 mm
Colour Black
Full Material A5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us