Menu Search

Ferrite Core - 43.7 mm | 1.72 in ; 28.5 mm | 1.122 in ; 28.5 mm | 1.122 in

This flat cable ferrite is made up of two cores. Ferrite cable cores lower signal noise that comes from power cables or signal lines, by absorbing high-frequency noise and blocking low-frequency noise.
Item code:

RFP1-34-28-A5

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $25.7356
10 - 49 $14.706
50 + $13.9707
Standard pack: 10

Order in multiple of 10

Total price

$25.74

1 x $25.7356

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Impedance 25 MHz 80 Ω
Impedance 100 MHz 181 Ω
Insert Length 43.7 mm
Overall Length 55.1 mm
Overall Width 28.5 mm
Colour Black
Full Material A5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us