Menu Search

Ferrite Core - 34.4 mm | 1.354 in ; 10.0 mm | 0.394 in ; 10.0 mm | 0.394 in

This flat cable ferrite is made up of two cores. Ferrite cable cores lower signal noise that comes from power cables or signal lines, by absorbing high-frequency noise and blocking low-frequency noise.
Item code:

RFP1-26-10-M-A5

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 - 59 $18.1126
60 - 299 $10.3501
300 + $9.8326
Standard pack: 60

Order in multiple of 60

Total price

$108.68

6 x $18.1126

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Impedance 25 MHz 43 Ω
Impedance 100 MHz 110 Ω
Insert Length 34.4 mm
Overall Length 45.0 mm
Overall Width 10.0 mm
Colour Black
Full Material A5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us