Quantity | Unit price |
---|---|
100 - 499 | $0.071 |
500 + | $0.0675 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Nominal Inside Diameter | 10.0 mm |
---|---|
Nominal Inside Diameter | 0.394 in |
Nominal Outside Diameter | 12.0 mm |
Nominal Outside Diameter | 0.472 in |
Overall Length | 10.0 mm |
Overall Length | 0.394 in |
Overall Diameter | 12.0 mm |
Overall Diameter | 0.472 in |
Material | PA |
Full Material | Polyamide 6.6 |
Bearing Material | Polyamide |
Bearing Type | Slide Bearing |
Measurement Standard | Metric |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue