Quantity | Unit price |
---|---|
2000 - 9999 | $0.2662 |
10000 - 49999 | $0.2529 |
50000 + | $0.2402 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 7/8 |
Outside Diameter | 23.6 mm |
Outside Diameter | 0.929 in |
Inside Diameter | 21.84 mm |
Inside Diameter | 0.86 in |
Height Under Flange | 43.2 mm |
Height Under Flange | 1.700 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue