Menu Search

Natural Nylon Flanged Hexagonal Standard Hex Nut - Thread Size M6

Washer nut designed to remain in place even under vibration and torsion. Used in automotive, machinery and electrical equipment. Easy to install using sockets or wrenches. Made of PA and UL flame rated.
Item code:

43537

928 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1548
5000 + $0.1471
Standard pack: 1000

Order in multiple of 1000

Total price

$154.80

1000 x $0.1548

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Distance Across Flats 10.0 mm
Overall Height 6.0 mm
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Nut Form Flanged

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us