Quantity | Unit price |
---|---|
500 - 2499 | $0.0224 |
2500 + | $0.0212 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | POM |
Shape | Round |
Accessory Type | Fixing Ring |
Fitting Diameter | 3.0 mm |
Fitting Diameter | 0.118 in |
Inside Diameter | 2.5 mm |
Inside Diameter | 0.098 in |
Outside Diameter | 6.0 mm |
Outside Diameter | 0.236 in |
Overall Depth | 2.0 mm |
Overall Depth | 0.079 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue