Quantity | Unit price |
---|---|
1 - 9 | $235.769 |
10 - 49 | $134.7251 |
50 + | $127.9888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Material | Stainless Steel |
---|---|
Material | Stainless Steel |
Latch Material | Stainless Steel |
Housing Material | Stainless Steel |
Key Type | Triangle Key |
Latch Style | Fixed Compression |
Handle Type | Key Operated Handle |
Certification | IP65 |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Grip Range | 24.0 mm |
Grip Range | 0.945 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue