Quantity | Unit price |
---|---|
1 - 4 | $2,637.1422 |
5 - 24 | $2,505.2851 |
25 + | $2,380.0209 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Inner Material | Calcium Silicate Yarn |
Priced Per | Roll |
Sleeve Material | Silicone Rubber |
Special Features | Thick Extruded Silicone |
Inside Diameter | 25.0 mm |
Inside Diameter | 0.984 in |
Roll Length | 25.0 m |
Roll Length | 82.021 ft |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue