Quantity | Unit price |
---|---|
100 - 199 | $0.1919 |
200 - 3999 | $0.1096 |
4000 + | $0.1042 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit |
Overall Height | 25.0 mm |
Overall Height | 0.984 in |
Inside Diameter | 25.0 mm |
Inside Diameter | 0.984 in |
Minimum Compatible Stud Size | 20.0 mm |
Minimum Compatible Stud Size | 0.787 in |
Maximum Compatible Stud Size | 22.0 mm |
Maximum Compatible Stud Size | 0.866 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue