Menu Search

Fibre Reel - Radius 30.0 mm ; Maximum Storage 9.0 m of 900.0 Micron Fibre ; Mounting Method Adhesive

30mm radius adhesive mounted fibre reel. Also can be stacked using EFA04-53-ASS stacking pillar or above board mounted using EFA04-27-ASS. it can hold 9m of 900 micron fibre.
Item code:

EFA04-14-ASS

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $15.1376
500 + $14.3807
Standard pack: 100

Order in multiple of 100

Total price

$1,513.76

100 x $15.1376

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Includes Adhesive Pad
Material PA
Mounting Method Adhesive
Type Fibre Storage
Counterbore Hole Size 4.6 mm
Hole Diameter 2.8 mm
Overall Height 12.4 mm
Full Material Polyamide 6
Material Flammability Standard UL94 V-0
Maximum Storage 9.0 m of 900.0 Micron Fibre
Number of Mounting Holes 8
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us