Menu Search

Optical Fibre Bend Limiting Tubing - White ; PP ; 100.0 m | 328.084 ft

Optical fibre bend limiting tubing offers the ultimate protection to fibres, eliminating problems such as crushing, kinking, and micro bending, while supplying an entire, self-managing solution for the routing of fibre. Provides superior crush protection against micro fibre bends over conventional corrugated tubing. Limit's the bend in a fiber by controlling radius to a minimum of 30mm. Has a smooth inner bore for ease of use and elimination of micro-bending. Suitable for blown fibre applications over short distance and for curbside FTTH/FTTB applications.
Item code:

OFBLT-2.6-05-PP

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $934.9696
10 - 39 $534.2684
40 + $507.5549
Standard pack: 1

Order in multiple of 1

Total price

$934.97

1 x $934.9696

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Tubing
Colour White
Full Material Polypropylene
Material PP
Priced Per Reel
Type Optical
Inside Diameter 2.6 mm
Outside Diameter 5.1 mm
Overall Length 100.0 m
Includes 1 Reel of 100 metres
Material Flammability Standard UL94 HB
Package Quantity 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us