Menu Search

Toroid Ferrite Inside Diameter - 12.8 mm | 0.504 in 21.3 mm 106 Ω 174 Ω RMS-303 Black

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-259-128-213

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 39 $9.999
40 - 199 $5.7137
200 + $5.428
Standard pack: 40

Order in multiple of 40

Total price

$40.00

4 x $9.999

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Impedance 25 MHz 106 Ω
Impedance 100 MHz 174 Ω
Insert Length 12.8 mm
Insert Diameter 12.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us