Menu Search

Toroid Ferrite 105 Ω 15.0 mm RMS-303 Black

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-250-150-150

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 - 59 $4.1241
60 - 299 $2.3566
300 + $2.2388
Standard pack: 60

Order in multiple of 60

Total price

$24.74

6 x $4.1241

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Impedance 25 MHz 61 Ω
Impedance 100 MHz 105 Ω
Insert Length 15.0 mm
Insert Diameter 15.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us