Menu Search

Toroid Ferrite 70 Ω 15.0 mm RMS-303 Black

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-236-150-60

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
72 - 359 $0.8964
360 - 1799 $0.8516
1800 + $0.809
Standard pack: 72

Order in multiple of 72

Total price

$64.54

72 x $0.8964

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Impedance 25 MHz 26 Ω
Impedance 100 MHz 70 Ω
Insert Length 15.0 mm
Insert Diameter 15.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us