Menu Search

Toroid Ferrite 47 Ω 13.8 mm RMS-303 Black

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-225-138-64

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $2.1922
200 - 999 $1.2527
1000 + $1.1901
Standard pack: 200

Order in multiple of 200

Total price

$43.84

20 x $2.1922

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Impedance 25 MHz 25 Ω
Impedance 100 MHz 47 Ω
Insert Length 13.8 mm
Insert Diameter 13.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us