Menu Search

Toroid Ferrite 71 Ω 13.8 mm RMS-303 Black

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-225-138-127

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $3.6389
50 - 249 $2.0794
250 + $1.9754
Standard pack: 50

Order in multiple of 50

Total price

$18.19

5 x $3.6389

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Impedance 25 MHz 46 Ω
Impedance 100 MHz 71 Ω
Insert Length 13.8 mm
Insert Diameter 13.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us