Menu Search

Toroid Ferrite 83 Ω 13.7 mm RMS-303 Black

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-221-137-127

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $2.7661
100 - 499 $1.5806
500 + $1.5016
Standard pack: 100

Order in multiple of 100

Total price

$27.66

10 x $2.7661

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Impedance 25 MHz 48 Ω
Impedance 100 MHz 83 Ω
Insert Length 13.7 mm
Insert Diameter 13.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us