Menu Search

Toroid Ferrite 73 Ω 14.0 mm RMS-303 Black

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-220-140-80

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $2.4579
100 - 499 $1.4045
500 + $1.3343
Standard pack: 100

Order in multiple of 100

Total price

$24.58

10 x $2.4579

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Impedance 25 MHz 33 Ω
Impedance 100 MHz 73 Ω
Insert Length 14.0 mm
Insert Diameter 14.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us