Menu Search

Toroid Ferrite 90 Ω 14.0 mm RMS-303 Black

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-220-140-100

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
84 - 419 $1.3745
420 - 2099 $1.3057
2100 + $1.2404
Standard pack: 84

Order in multiple of 84

Total price

$115.46

84 x $1.3745

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Impedance 25 MHz 42 Ω
Impedance 100 MHz 90 Ω
Insert Length 14.0 mm
Insert Diameter 14.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us