Menu Search

Ferrite Bead 263 Ω 10.0 mm RMS-303 Black

Multiline Suppressor Ferrite Bead is supplied with tinned copper jumper wires that complete the desired winding configuration on the printed circuit board. The jumper wires are made from oxygen-free, high conductivity copper with a tin lead coating. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RSH6-76100-50A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $4.334
200 - 999 $2.4766
1000 + $2.3527
Standard pack: 200

Order in multiple of 200

Total price

$86.68

20 x $4.334

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material K5B A5
Impedance 25 MHz 171 Ω
Impedance 100 MHz 263 Ω
Insert Length 10.0 mm
Insert Diameter 7.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us