Quantity | Unit price |
---|---|
10 - 99 | $3.3691 |
100 - 499 | $1.9251 |
500 + | $1.8289 |
Full Material | Electroplated Steel |
---|---|
Material | Electroplated Steel |
Mounting Method | Screw On |
Shape | Round |
Distance Between Fixing Holes | 42.0 mm |
Distance Between Fixing Holes | 1.654 in |
Fan Size | 4.8 mm |
Fan Size | 4.8 mm |
Hole Diameter | 41.0 mm |
Hole Diameter | 1.614 in |
Overall Thickness | 4.8 mm |
Overall Thickness | 0.189 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue