Menu Search

Multi Panel Elastomer Fan Mount - 50.0 mm | 1.969 in

Item code:

FMMS-2

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.5556
1000 - 4999 $0.3175
5000 + $0.3016
Standard pack: 1000

Order in multiple of 1000

Total price

$55.56

100 x $0.5556

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Silicone Rubber
Material Silicone Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us