Menu Search

Fan Gasket 80.0 mm Black

black silicone rubber fan gasket perfect for reducing vibration generated by the moving fan blades, reducing noise and components wear and tear
Item code:

FGA-80

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.953
500 - 2499 $1.8554
2500 + $1.7626
Standard pack: 100

Order in multiple of 100

Total price

$195.30

100 x $1.953

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Silicone Rubber
Fan Size 80.0 mm
Hole Diameter 5.0 mm
Maximum Operating Temperature 150 °C
Minimum Operating Temperature -70 °C
Overall Thickness 6.4 mm
Hardness 40 (Shore A)

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us