Quantity | Unit price |
---|---|
20 - 99 | $6.745 |
100 + | $6.4079 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Cover Material | Nylon |
Filter Material | Polyester |
Finger Guard Material | Nylon |
Full Material | 25% Glass Filled Polyamide 6.6;Stainless Steel;Polyester |
Includes | Finger guard + Filter cover + Mesh filter + Felt filter |
Material | PA;SS;PES |
Mesh Filter Material | Stainless Steel |
Shape | Square |
Cover Full Material | 25% Glass Filled Polyamide 6.6 |
Depth | 64.9 mm |
Depth | 2.555 in |
Distance Between Fixing Holes | 50.1 mm |
Distance Between Fixing Holes | 1.972 in |
Face Width | 64.9 mm |
Face Width | 2.555 in |
Fan Size | 60.0 mm |
Fan Size | 60.0 mm |
Mounting Hole Diameter | 4.1 mm |
Mounting Hole Diameter | 0.161 in |
Overall Thickness | 6.0 mm |
Overall Thickness | 0.236 in |
Overall Width | 60.5 mm |
Overall Width | 2.382 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue