Quantity | Unit price |
---|---|
10 - 99 | $10.3355 |
100 - 499 | $5.9061 |
500 + | $5.6107 |
Colour | Natural |
---|---|
Cover Material | Stainless Steel |
Filter Material | Aluminium |
Finger Guard Material | Aluminium |
Includes | Fittings |
Includes (All) | Fittings |
Material | Metal |
Mesh Filter Material | Stainless Steel |
Shape | Square |
Cover Full Material | Aluminium |
Depth | 3.5 mm |
Depth | 0.138 in |
Distance Between Fixing Holes | 105 mm |
Distance Between Fixing Holes | 4.134 in |
Face Width | 25 mm |
Face Width | 0.984 in |
Fan Size | 118.5 mm |
Fan Size | 118.5 mm |
Overall Height | 118.5 mm |
Overall Height | 4.665 in |
Overall Thickness | 3.5 mm |
Overall Thickness | 0.138 in |
Overall Width | 118.5 mm |
Overall Width | 4.665 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue