Quantity | Unit price |
---|---|
50 - 499 | $0.1906 |
500 - 2499 | $0.109 |
2500 + | $0.1035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Pull Direction | Central |
Compatible Thread Standard (All) | UNF, UNC, BSP, Metric |
Compatible Thread Sizes (All) | 7/16 UNF/UNC,1/8 BSP,M10, M12 |
Length Under Head | 9.0 mm |
Length Under Head | 0.354 in |
Overall Diameter | 19.0 mm |
Overall Diameter | 0.748 in |
Overall Length | 9.0 mm |
Overall Length | 0.354 in |
Tab Length | 21.2 mm |
Tab Length | 0.835 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue