Menu Search

Rectangular Sealing Gasket - Overall Height 6.4 mm | 0.252 in; Overall Length 2.0 m | 6.562 ft; PU Foam; Nickel-Copper

Polyurethane foam covered in nickel-copper tape. EMI gasketing - type 4. Mounts with non-conductive adhesive tape.
Item code:

552047

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $165.8306
5 - 24 $157.5391
25 + $149.6621
Standard pack: 1

Order in multiple of 1

Total price

$165.83

1 x $165.8306

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Grip 5.0 mm
Overall Height 6.4 mm
Overall Length 2.0 m
Overall Width 12.7 mm
Base Width 12.7 mm
Compression 10 - 25%
Type EMI Gasketing
Shape Rectangular
Mount Type Adhesive Tape - Non Conductive
Full Material Polyurethane Foam
Material Flammability Standard UL94 V-0
Colour Nickel-Copper
Includes 5 x 1.0 m roll

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us