Quantity | Unit price |
---|---|
1000 - 4999 | $0.117 |
5000 + | $0.1112 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Edge Holding |
Material | PA |
Saddle Type | Rectangular |
Depth | 4.8 mm |
Depth | 0.190 in |
Inside Height | 6.5 mm |
Inside Height | 0.256 in |
Inside Width | 11.6 mm |
Inside Width | 0.457 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Panel Thickness Range | 0.8 - 1.6 mm |
Panel Thickness Range | 0.031 - 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue