Menu Search

Dust Cap - Hole Diameter - 22.5 mm | 0.886 in; PU; Black

This dust cap is a small cover that keeps humidity, ingress, and dust out of the 060 quarter turn spring loaded locks. It is designed to fit tightly the lock of the same hole size as the 060 lock types, avoiding any ingress. Black and made from PU material.
Item code:

060A7E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $2.0661
500 - 2499 $1.9628
2500 + $1.8646
Standard pack: 100

Order any quantity

Total price

$206.61

100 x $2.0661

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Depth 6.0 mm
Base Outside Diameter 36.0 mm
Cap Inside Diameter 30.0 mm
Hole Diameter 22.5 mm
Overall Length 86.7 mm
Material PU
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us