Menu Search

Driveshaft Protection Cap - 25.0 mm ; Overall Diameter - 25.0 mm | 0.984 in ; Push Fit

Driveshaft Protection Cap offers protection and masking of driveshaft from oil and most chemicals. Made from Flexible PVC, the cap is resistant to tearing and splitting.
Item code:

SPWJ-25

33 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.9271
500 - 2499 $0.5298
2500 + $0.5033
Standard pack: 500

Order in multiple of 500

Total price

$46.36

50 x $0.9271

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit
Overall Diameter 25.0 mm
Compatible Drive Shaft Diameters (All) 25.0 mm
Cap Height 70.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us