Menu Search

Driveshaft Protection Cap - 20.0 mm ; Overall Diameter - 20.0 mm | 0.787 in ; Push Fit

Driveshaft Protection Cap offers protection and masking of driveshaft from oil and most chemicals. Made from Flexible PVC, the cap is resistant to tearing and splitting.
Item code:

SPWJ-20

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.7493
1000 - 4999 $0.4282
5000 + $0.4067
Standard pack: 1000

Order in multiple of 1000

Total price

$74.93

100 x $0.7493

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit
Overall Diameter 20.0 mm
Compatible Drive Shaft Diameters (All) 20.0 mm
Cap Height 60.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us