Menu Search

Driveshaft Protection Cap - 60.0 mm ; Overall Diameter - 96.0 mm | 3.78 in ; Push Fit

Driveshaft Protection Cap offers protection and masking of driveshaft from oil and most chemicals. Made from LDPE.
Item code:

1663692

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $1.8758
250 - 999 $1.0719
1000 + $1.0183
Standard pack: 25

Order in multiple of 25

Total price

$46.90

25 x $1.8758

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
Fitting Style Push Fit
Overall Diameter 96.0 mm
Compatible Drive Shaft Diameters (All) 60.0 mm
Cap Height 165.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us