Menu Search

Drawer Slide - Full extension; 245.0 mm; 45.4 mm; Zinc Plated Steel

This Drawer Slide offers smooth and regulated drawer movement in toolboxes, retail fittings, and laboratory furniture. It comes in pairs, has a weight capacity of 35kg, and extends fully. It is screw-mounted and made of durable steel that can sustain daily use.
Item code:

10579107

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $7.696
10 + $7.3112
Standard pack: 1

Order in multiple of 1

Total price

$7.70

1 x $7.696

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Load Capacity 45.0 kg
Overall Height 13.0 mm
Overall Length 245.0 mm
Overall Width 45.4 mm
Length 250.0 mm
Full Material Steel
Material Zinc Plated Steel
Mount Type Screw Mount
Slide Travel Direction Full extension

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us