Quantity | Unit price |
---|---|
1000 - 4999 | $0.1191 |
5000 + | $0.1132 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Rail Type | Top Hat Profile |
Style | DIN Rail |
Inside Height | 3.6 mm |
Inside Height | 0.142 in |
Inside Width | 11.3 mm |
Inside Width | 0.445 in |
Outside Height | 14.8 mm |
Outside Height | 0.583 in |
Outside Width | 15.5 mm |
Outside Width | 0.61 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | T2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue