Menu Search

T-Handle Latch - Mounting Hole Length - 19.2 mm | 0.756 in; Mounting Hole Width - 22.2 mm | 0.874 in; Steel

Compression Latch with T Handle and is non-locking. Hand operated design. Supplied with sealing gasket and 6mm preset compression.
Item code:

2403110060E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $28.8619
125 - 624 $27.4188
625 + $26.0478
Standard pack: 25

Order any quantity

Total price

$721.55

25 x $28.8619

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Center to Keeper Frame Distance 45.0 mm
Head Height 6.0 mm
Housing Height 32.0 mm
Maximum Compression 6.0 mm
Grip Capacity 22.0 mm
Mounting Hole Width 22.2 mm
Mounting Hole Length 19.2 mm
Overall Handle Width 80.0 mm
Cam Material Steel
Latch Material Die Cast Zinc Alloy
Finish Chrome Plated
Key Type No Key
Mounting Orientation Universal
Specifications IP65, NEMA 4, DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us