Quantity | Unit price |
---|---|
25 - 124 | $29.0435 |
125 - 624 | $27.5913 |
625 + | $26.2117 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Material | Steel |
---|---|
Colour | Black |
Finish | Powder Coated |
Handle Type | Non-Locking Handle |
Housing Material | Zinc Alloy |
Latch Material | Zamak |
Standards | IP65 |
Certification | IP65 |
Grip Range | 41.0 - 58.0 mm |
Grip Range | 1.614 - 2.283 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Grip | 58.0 mm |
Maximum Grip | 2.283 in |
Minimum Grip | 41.0 mm |
Minimum Grip | 1.614 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue