Quantity | Unit price |
---|---|
1000 - 4999 | $0.2546 |
5000 - 24999 | $0.2419 |
25000 + | $0.2298 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Snap Lock Fix |
Material | PA |
Special Features | Pin Snaps into Retainer |
Type | Retainer |
Compatible Thread Sizes (All) | #8,M4 |
Body Diameter | 11.0 mm |
Body Diameter | 0.433 in |
Maximum Panel Thickness A | 2.4 mm |
Maximum Panel Thickness A | 0.094 in |
Spacer Length | 10.0 mm |
Spacer Length | 0.394 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Style | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue